EliteSiC Power Module for OBC, 80mΩ, 1200V, 20 A, Dual H-Bridge, in APM32 Series

Favorite

Overview

EliteSiC MOSFET Power Module 80 mOhm, 1200 V, in Dual H -Bridge configuration, Al²O³ DBC substrate.

  • On board charger and HV DC-DC in EV−PHEV
  • 11 -22kW On board charger for EV−PHEV
  • DIP Silicon Carbide Dual H-Bridge power module for on board charger (OBC) for xEV applications
  • Creepage and clearance per IEC60664-1, IEC 60950-1
  • Compact design
  • Module serialization for full traceability
  • Lead free, ROHS and UL94V-0 compliant
  • Automotive qualified per AEC-Q101 and AQG324

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NVXK2TR80WDT

Loading...

Active

CAD Model

Pb

A

H

P

APM32 AUTOMOTIVE MODULE

1

260

TUBE

60

Y

Half-Bridge

1200

80

Automotive OBC

$35.1039

More Details

Show More

1-25 of 25

Products per page

Jump to :